IESNA:LM-63-2002
[TEST]P1197317
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-730-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4470
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
511.2 503.3 508.5 518.7 530.1 541.5 552.2 560.5 568.1 578.7
594.6 620.2 656.2 698.9 765.1 874.6 998.1 1144.6 1324.6 1506.4
1699.6 1850.4 1944.8 2013.3 2039.4 2049.3 2084.4 2153.9 2152.2 1959
1469.7 628.5 164.5 68 25.4 7.1 0
511.2 506.2 511.4 521.6 533 544.3 554.5 562.8 570.4 580.6
596 621.4 657 698.7 762.5 866.5 987.9 1130.2 1305.4 1511.2
1703 1850.9 1943.6 2009.8 2037.3 2053.4 2091.8 2161.2 2150.1 1941.9
1424.2 582.7 164.3 66.4 25.1 6.9 0
511.2 505.5 510 519.4 530.4 540.8 550 556.2 561.9 570.2
583.2 604.6 635.6 673.3 729.7 821.3 938.1 1076.6 1229.5 1403.3
1576.1 1733.1 1843.1 1918.9 1970.4 2020.9 2085.1 2164.1 2200.4 2060.7
1634 830 250.8 92.2 44.8 9.7 0
511.2 504.5 508.8 517.3 526.6 535.6 543.9 548.1 551 555.2
563.3 577.5 599.8 626.8 664.8 726.9 812 912.3 1025.4 1154.8
1298.3 1448.3 1590.4 1712.4 1818 1920.1 2053.8 2213.9 2341.2 2339.8
2108.6 1561 707.7 275.3 95.1 33 0
511.2 504.5 507.8 515.4 523.5 531.5 539.6 544.1 546.2 548.4
555.5 565.7 583 602.7 625 658.1 707.9 771 850.4 945.7
1053.8 1166.4 1295.9 1433.9 1579 1734.3 1909.7 2124 2392.4 2615.7
2653 2374.4 1614.8 789 278.3 67.8 0
511.2 504.7 507.6 514.5 522.3 530.8 538.4 543.6 546.2 548.8
556.9 568.1 584.2 601.5 617.6 639.4 677.8 727.4 792.3 872.5
963 1062.6 1167.2 1290.7 1427.2 1578.5 1755.6 1976.3 2281.9 2601
2782.2 2600.8 1920.6 1077.8 444.5 102.9 0
511.2 504.5 506.9 513.5 521.3 529.6 537.2 542.9 546.5 550.7
558.6 570.4 584.6 597.4 608.1 625.4 655.3 693.5 747 814.1
889.5 970.9 1060.9 1162.9 1280.5 1409.7 1581.1 1795 2083.2 2435.3
2659.1 2453.8 1684.9 879.6 321.7 55 0
511.2 506.2 506.6 512.1 519.9 529.2 537.9 545.3 551.5 555.7
560.9 568.8 577.8 583.9 590.8 602 617.8 638 668.6 714.6
766 824.8 891.7 967.5 1052.4 1153.9 1274.6 1424.9 1609.8 1848.3
1996.2 1741.6 1124.7 501.7 128.3 21.1 0
511.2 507.8 507.6 511.4 519 528.9 539.1 548.6 556.2 561.6
566.6 571.4 572.8 572.3 574.7 579.9 588.4 601 620.2 648.2
687.1 732.1 787.1 852.1 925.8 1008.8 1099.4 1205.3 1331.7 1440.8
1414.9 1129.5 645.3 233.1 58.1 16.4 0
511.2 509.5 509.7 512.6 519.7 528.7 540.5 552.2 561.4 568.8
574.9 578.5 578.5 577.3 576.1 575.6 577.8 584.6 597.9 619.3
649.6 689.9 737.3 793.8 860.4 935.8 1016.6 1100.5 1170.2 1178.8
1041.5 688.7 246.1 66.6 32.5 12.8 0
511.2 512.1 513.3 517.6 525.1 534.1 546.7 559.8 571.8 583.2
594.4 603.4 609.8 615.5 620.4 626.4 635.1 647 664.8 693.5
736.4 793.5 865.4 959.9 1081.6 1209.8 1343.8 1444.5 1457.3 1264.6
880.1 432.2 119.3 39.6 17.8 5.2 0
511.2 512.8 514.9 519.7 528 538.4 551.9 566.6 580.9 595.6
611.7 627.3 643 658.9 676.9 700.3 729.5 767.4 816.8 879.8
958.5 1048.1 1147.7 1266.7 1396.9 1514 1583.7 1571.4 1432 1116.2
680.2 323.4 109.3 38.2 14.9 3.1 0
511.2 514 517.6 524 533.7 545.5 561.2 579 596 615.9
638.7 665 695.1 730.2 773.4 828.1 894 967.8 1044.3 1121.9
1197.3 1266.5 1330.5 1399.5 1470.9 1517.8 1510.7 1427.5 1244.7 915.1
538.2 233.1 86.5 35.1 14.2 3.3 0
511.2 516.1 523 533.2 546.7 562.6 583 606.5 635.4 671.7
719.1 776 838.8 911.1 979.6 1040.1 1086.3 1118.8 1138.9 1152.2
1164.1 1169.1 1156.3 1130.2 1084.4 994.3 844 637.8 415.8 238
128.5 73.3 46.2 29.4 16.4 4 0
511.2 517.8 528.5 542.4 559.8 580.6 607.2 643 688.5 745.9
809.2 869.6 922.5 960.7 981.5 986.7 978.4 957.1 920.8 866.1
793.5 703.4 592.7 469.2 356.6 273.1 215 171.2 136.6 110.5
87 67.8 51.7 34.4 18.7 4.3 0
511.2 519.9 534.9 552.6 573.3 599.3 634.7 682.3 740.9 802.1
854.7 892.6 909.9 906.8 886.2 850.2 796.8 722.6 638.7 553.1
480.3 423.7 376 327.2 276.7 232.3 195.8 165.7 138.9 115.5
94.8 76.3 58.3 37.7 22.5 6.9 0
511.2 522.3 540.8 562.4 588.2 620 663.4 720 781 829.8
858 863.5 849.9 821.3 779.1 717.2 642 564.5 498.8 452.6
423.7 399.5 368.4 332.2 286.9 251.8 222.9 193.5 167.6 145.3
124.2 101.5 79.2 56.7 34.9 12.1 0
511.2 525.6 547.7 572.3 601 636.6 684.5 744.7 800.9 832.6
836.2 816.5 785.5 746.8 695.8 632.5 563.3 502.6 466.8 444.1
412.3 381 340.5 304.9 295.6 275.7 248.7 221.9 196.5 171.4
146.5 123.8 99.1 74.9 49.3 17.8 0
511.2 527.7 552.6 580.9 613.3 651.7 701.3 757 804.2 818.4
801.6 767.4 730.7 689.4 640.1 581.8 522.8 484.6 471.1 445
409 360.1 315.3 307.7 295.4 275.5 250.6 224.5 199.1 174.5
150.1 127.8 103.1 80.1 51.9 21.8 0
511.2 529.9 556.7 587.7 623.1 663.8 714.8 771 805.1 798.5
763.9 721.9 684.9 649.1 605 552.9 506.4 492.4 477 443.8
392.6 329.5 312 301.8 293.7 274.1 250.8 226.4 200.8 175.4
151.7 123.3 93.6 69.7 42.9 17.3 0
511.2 531.3 557.9 590.3 627.1 669.3 721.4 777.4 805.8 789.2
746.6 703.7 665.7 629 588.9 545.5 508.1 499.1 477.7 438.8
376.5 324.6 307.7 295.2 288.3 271 250.6 226.9 202.7 179
156 125.7 93.2 69.5 34.6 14.7 0
511.2 530.4 558.3 590.6 627.3 669.3 721 777.2 807.7 791.9
749.2 705.8 667.9 631.6 592.5 550.7 513.8 505.2 482.5 442.6
378.6 326.2 308.4 294 286.4 269.8 250.6 227.4 203.7 180.4
156.5 123.8 92.2 66.1 34.1 13.5 0
